EPD Extension Kit for MSP430 LaunchPad
 All Classes Files Functions Variables Typedefs Enumerations Enumerator Macros Pages
Public Attributes | List of all members
COG_line_data_packet_type Union Reference

Packet structure of a line data. More...

#include <EPD_COG_process.h>

Public Attributes

union {
   struct COG_144_line_data_t   line_data_for_144
 
   struct COG_200_line_data_t   line_data_for_200
 
   struct COG_270_line_data_t   line_data_for_270
 
line_data_by_size
 
uint8_t uint8 [LINE_BUFFER_DATA_SIZE]
 

Detailed Description

Packet structure of a line data.

Member Data Documentation

union { ... } COG_line_data_packet_type::line_data_by_size

the line data of specific EPD size

struct COG_144_line_data_t COG_line_data_packet_type::line_data_for_144

line data structure of 1.44" EPD

struct COG_200_line_data_t COG_line_data_packet_type::line_data_for_200

line data structure of 2" EPD

struct COG_270_line_data_t COG_line_data_packet_type::line_data_for_270

line data structure of 2.7" EPD

uint8_t COG_line_data_packet_type::uint8[LINE_BUFFER_DATA_SIZE]

the maximum line buffer data size as length


The documentation for this union was generated from the following file: